Lighting management switch sensors 1 output048811
Product Features
- PIR corner mount switch sensor 170°
- occupancy mode, automatic terminal connection
Main Features
- Supplied with fixing base
- Detection field 45 m²
- Maximum range 8 m
- Optimum distance between 2 detectors: 6 m
- Consumption 0.4 W on standby
- All load 8.5 A - 240 V